(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Mitsuyama Dual-Edge Forestation Sickle

Made by Mitsuyama Dual-Edge Forestation Sickle

You can add up to 6 items to the comparison list.

Loading...

Specifications of HT-1240

  • Product Model
    Sickle
  • Blade Length (mm)
    240
  • Blade Width (mm)
    50
  • Overall Length (mm)
    1200
  • Material (blade)
    High Carbon Blade Steel (White Steel)
  • Material (handle)
    Oak
  • Trusco Code
    367-9012
  • Mass(g)
    890
  • Features
    The craftsmen forge the product one by one. This gives it strength while making it light and easy to use finish. The blade can also be sharpened.
  • Use
    Woodland weeding and small trees. As well as forestry, for electrical and wood construction work in woodlands.
Part Number
HT-1240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,663.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    240
  • Blade Width (mm)
    50
  • Overall Length (mm)
    1200
  • Material (blade)
    High Carbon Blade Steel (White Steel)
  • Material (handle)
    Oak
  • Trusco Code
    367-9012
  • Mass(g)
    890
  • Features
    The craftsmen forge the product one by one. This gives it strength while making it light and easy to use finish. The blade can also be sharpened.
  • Use
    Woodland weeding and small trees. As well as forestry, for electrical and wood construction work in woodlands.

Product Description

[Features]
· Individually forged by blade maker. Finished to make it strong, but light and easy to use.
· Blade can be sharpened.
[Applications]
· Clearing brushwood, etc., on mountains.
· Not only forestry work, but also electrical work and civil engineering work carried out in mountainous areas.

Specifications of HT-1240

  • Product Model
    Sickle
  • Blade Length (mm)
    240
  • Blade Width (mm)
    50
  • Overall Length (mm)
    1200
  • Material (blade)
    High Carbon Blade Steel (White Steel)
  • Material (handle)
    Oak
  • Trusco Code
    367-9012
  • Mass(g)
    890
  • Features
    The craftsmen forge the product one by one. This gives it strength while making it light and easy to use finish. The blade can also be sharpened.
  • Use
    Woodland weeding and small trees. As well as forestry, for electrical and wood construction work in woodlands.
Part Number
HT-1240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,663.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1