(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DT-301 |
DT-302 |
DT-303 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Features | Use | Per Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 349.71 |
ARTIFICIAL TURVES | 1 Piece(s) | 10 Day(s) | Green | 397-1406 | It can do joint work easily, it also has excellent water drain ability with high cushioning characteristics / It is compounded with anti-static agent, anti-aging agent / Joint type of artificial turf which is placed on rooftop, veranda, hallway, playground etc. | A spread joint such as on the roof, balcony, entryway and game house | - | ||
฿ 296.75 |
ARTIFICIAL TURVES | 1 Piece(s) | 10 Day(s) | Gray | 397-1414 | It can do joint work easily, it also has excellent water drain ability with high cushioning characteristics / It is compounded with anti-static agent, anti-aging agent / Joint type of artificial turf which is placed on rooftop, veranda, hallway, playground etc. | A spread joint such as on the roof, balcony, entryway and game house | - | ||
฿ 296.75 |
ARTIFICIAL TURVES | 1 Piece(s) | 10 Day(s) | Sepia | 397-1422 | It can do joint work easily, it also has excellent water drain ability with high cushioning characteristics. It is compounded with anti-static agent, anti-aging agent. | Spread joint type artificial turf such as on the roof, balcony, entryway and game house. | Sold in 60 Sheet Units |
Part Number |
---|
DT-301 |
DT-302 |
DT-303 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Features | Use | Per Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 349.71 |
ARTIFICIAL TURVES | 1 Piece(s) | 10 Day(s) | Green | 397-1406 | It can do joint work easily, it also has excellent water drain ability with high cushioning characteristics / It is compounded with anti-static agent, anti-aging agent / Joint type of artificial turf which is placed on rooftop, veranda, hallway, playground etc. | A spread joint such as on the roof, balcony, entryway and game house | - | ||
฿ 296.75 |
ARTIFICIAL TURVES | 1 Piece(s) | 10 Day(s) | Gray | 397-1414 | It can do joint work easily, it also has excellent water drain ability with high cushioning characteristics / It is compounded with anti-static agent, anti-aging agent / Joint type of artificial turf which is placed on rooftop, veranda, hallway, playground etc. | A spread joint such as on the roof, balcony, entryway and game house | - | ||
฿ 296.75 |
ARTIFICIAL TURVES | 1 Piece(s) | 10 Day(s) | Sepia | 397-1422 | It can do joint work easily, it also has excellent water drain ability with high cushioning characteristics. It is compounded with anti-static agent, anti-aging agent. | Spread joint type artificial turf such as on the roof, balcony, entryway and game house. | Sold in 60 Sheet Units |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?