(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RT-30-GR |
ST-30-GR-2 |
ST-30-GR-3 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (mm) |
Thickness (mm) |
Details Model | Type | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 98.00 |
ARTIFICIAL TURVES | 1 Piece(s) | - | 12 Day(s) | 300 | 300 | 19 | Main Unit | - | 485-5493 | - | ||
฿ 83.00 |
ARTIFICIAL TURVES | 1 Piece(s) | - | 1 Day(s) | 50 | 300 | 17 | Edging Piece | Edge, Female Type | 397-1457 | 53 | ||
฿ 83.00 |
ARTIFICIAL TURVES | 1 Pack(s) |
2 Pieces Per Package |
1 Day(s) | 50 | 50 | 17 | Edging Piece | Corner | 397-1465 | 16 |
[Features]
· The turf is easy to join together, and has good drainage and excellent cushioning.
[Applications]
· Joint-type artificial turf for laying on rooftops, verandas, entranceways and passageways, etc.
Part Number |
---|
RT-30-GR |
ST-30-GR-2 |
ST-30-GR-3 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (mm) |
Thickness (mm) |
Details Model | Type | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 98.00 |
ARTIFICIAL TURVES | 1 Piece(s) | - | 12 Day(s) | 300 | 300 | 19 | Main Unit | - | 485-5493 | - | ||
฿ 83.00 |
ARTIFICIAL TURVES | 1 Piece(s) | - | 1 Day(s) | 50 | 300 | 17 | Edging Piece | Edge, Female Type | 397-1457 | 53 | ||
฿ 83.00 |
ARTIFICIAL TURVES | 1 Pack(s) |
2 Pieces Per Package |
1 Day(s) | 50 | 50 | 17 | Edging Piece | Corner | 397-1465 | 16 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?