(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Evac Young Grass Unit

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 119.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F-53-C
F-53-HK
F-53-M
F-53-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(mm)
Details Model Type Trusco Code Mass
(g)

฿ 119.05

ARTIFICIAL TURVES 1 Piece(s) 12 Day(s) 75 75 18 Edging Piece Corner 505-2921 26

฿ 401.99

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s) 300 300 25 Main Unit - 505-2891 385

฿ 181.85

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s) 75 300 18 Edging Piece Edging Piece M 505-2912 110

฿ 182.78

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s) 75 300 18 Edging Piece Edging Piece O 505-2904 106

Basic Specifications

  • Color
    Green
  • Shape
    Joint type
  • Features
    Easy to clean because of its good drainage. Can be easily assembled just by joining units. Can be rolled even after it is put into use because it is foldable, convenient to move, store, and clean. Contains static electricity preventive agent. The product is nonflammable and has a non-flammability grant number (EO. 830905)
  • Use
    The joint model mat is made of artificial turf and can be used as a cushion mat for rooftop, balcony, playground etc.
  • Material (Front Surface)
    Ethylene Vinyl Acetate (EVA)

Product Description

[Features]
· Excellent drainage, allowing dirt to be easily removed with water.
· Assembled simply by joining the units together. The flexible structure allows you to roll it up even after it has been laid for easy transport, storage or cleaning.
· Treated with an antistatic solution.
· Fire retardancy conforming product. Fire retardancy license number (EO.830905)
[Applications]
· Joint-type artificial turf mats that can be used as cushioning mats on rooftops and verandas, and playgrounds, etc.

Part Number
F-53-C
F-53-HK
F-53-M
F-53-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(mm)
Details Model Type Trusco Code Mass
(g)

฿ 119.05

ARTIFICIAL TURVES 1 Piece(s) 12 Day(s) 75 75 18 Edging Piece Corner 505-2921 26

฿ 401.99

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s) 300 300 25 Main Unit - 505-2891 385

฿ 181.85

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s) 75 300 18 Edging Piece Edging Piece M 505-2912 110

฿ 182.78

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s) 75 300 18 Edging Piece Edging Piece O 505-2904 106

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1