(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Artificial Turf (Inner Winding)

Artificial Turf (Inner Winding)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,126.45 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTF-18206
TTF-9106
TTF-9206
TTF-9306
TTF-936
TTF-956
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Trusco Code Mass
(g)

฿ 13,137.00

ARTIFICIAL TURVES 1 Piece(s) 40 Day(s) 1820 20000 408-9049 24000

฿ 3,270.42

ARTIFICIAL TURVES 1 Piece(s) 12 Day(s) 910 10000 405-4652 6000

฿ 5,403.81

ARTIFICIAL TURVES 1 Piece(s) 12 Day(s) 910 20000 405-4661 12000

฿ 6,947.00

ARTIFICIAL TURVES 1 Piece(s) 1 Day(s) 910 30000 405-4679 18000

฿ 1,126.45

ARTIFICIAL TURVES 1 Piece(s) 1 Day(s) 910 3000 405-4636 1800

฿ 1,823.23

ARTIFICIALTURVES 1 Piece(s) Same day 910 5000 405-4644 3000

Basic Specifications

  • Color
    Green
  • Thickness(mm)
    6
  • Material (surface)
    Polypropylene (PP)
  • Material (back)
    Synthetic Rubber (SBR)

Product Description

6 mm thick rolled artificial turf.
[Features]
· It is a general-purpose inner-wound artificial turf that can be easily constructed.
[Applications]
· For passageway and rooftop curing at construction sites, terraces, balconies, etc.

Part Number
TTF-18206
TTF-9106
TTF-9206
TTF-9306
TTF-936
TTF-956
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Trusco Code Mass
(g)

฿ 13,137.00

ARTIFICIAL TURVES 1 Piece(s) 40 Day(s) 1820 20000 408-9049 24000

฿ 3,270.42

ARTIFICIAL TURVES 1 Piece(s) 12 Day(s) 910 10000 405-4652 6000

฿ 5,403.81

ARTIFICIAL TURVES 1 Piece(s) 12 Day(s) 910 20000 405-4661 12000

฿ 6,947.00

ARTIFICIAL TURVES 1 Piece(s) 1 Day(s) 910 30000 405-4679 18000

฿ 1,126.45

ARTIFICIAL TURVES 1 Piece(s) 1 Day(s) 910 3000 405-4636 1800

฿ 1,823.23

ARTIFICIALTURVES 1 Piece(s) Same day 910 5000 405-4644 3000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●General purpose type atificial turf that can be easily constructed with inward winded artificial turf surface.

Usage

●Passage, rooftop, terrace etc. of construction site.

Specification

●Color:Green

Materials

●Front: Polypropylene(PP)
●Back: Synthetic Rubber(SBR)