(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Angle Sprinkler

Low Angle Sprinkler

You can add up to 6 items to the comparison list.

Loading...

Specifications of 546-043-13

  • Product Model
    Sprinkler
  • Nozzle diameter (mm)
    2.5
  • Fixing screw
    R1/2
  • Trusco Code
    420-2376
  • Mass(g)
    55
  • Features
    Water is spread in full rotation.
  • Material
    Polyacetal (POM)
Part Number
546-043-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 679.78

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Model
    Sprinkler
  • Nozzle diameter (mm)
    2.5
  • Fixing screw
    R1/2
  • Trusco Code
    420-2376
  • Mass(g)
    55
  • Features
    Water is spread in full rotation.
  • Material
    Polyacetal (POM)

Product Description

[Features]
· Water is sprinkled by complete rotation.

Specifications of 546-043-13

  • Product Model
    Sprinkler
  • Nozzle diameter (mm)
    2.5
  • Fixing screw
    R1/2
  • Trusco Code
    420-2376
  • Mass(g)
    55
  • Features
    Water is spread in full rotation.
  • Material
    Polyacetal (POM)
Part Number
546-043-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 679.78

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1