(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Sprinkler (Double-stand double-hole type Part Circle)

Sprinkler (Double-stand double-hole type Part Circle)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 5477-20

  • Product Model
    Sprinkler
  • Nozzle diameter (mm)
    4.7X2.3
  • Fixing screw
    R3/4
  • Trusco Code
    227-2865
  • Mass(g)
    700
  • Features
    A sprinkler capable of sprinkling 360°. (sprinkling range can be adjusted)
  • Specifications
    Two Connected Double Hole Type Partial Circle, With Diffuser Plate, Elevation Angle (Main Nozzle 25°, Sub Nozzle 12°)
  • Material
    Brass
Part Number
5477-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,356.73

SPRINKLER SUPPLIES 1 Piece(s) 14 Day(s)

Basic Specifications

  • Product Model
    Sprinkler
  • Nozzle diameter (mm)
    4.7X2.3
  • Fixing screw
    R3/4
  • Trusco Code
    227-2865
  • Mass(g)
    700
  • Features
    A sprinkler capable of sprinkling 360°. (sprinkling range can be adjusted)
  • Specifications
    Two Connected Double Hole Type Partial Circle, With Diffuser Plate, Elevation Angle (Main Nozzle 25°, Sub Nozzle 12°)
  • Material
    Brass

Product Description

[Features]
· Sprinkler that can water over 360°. (The watering range can be adjusted)

Specifications of 5477-20

  • Product Model
    Sprinkler
  • Nozzle diameter (mm)
    4.7X2.3
  • Fixing screw
    R3/4
  • Trusco Code
    227-2865
  • Mass(g)
    700
  • Features
    A sprinkler capable of sprinkling 360°. (sprinkling range can be adjusted)
  • Specifications
    Two Connected Double Hole Type Partial Circle, With Diffuser Plate, Elevation Angle (Main Nozzle 25°, Sub Nozzle 12°)
  • Material
    Brass
Part Number
5477-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,356.73

SPRINKLER SUPPLIES 1 Piece(s) 14 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1