(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Small Sprinkler, Spray Angle (°) 90/180/360

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 302.36 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5774S
5796
5797
5798
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Watering angle (°) Maximum allowable operating pressure (Mpa) Water Pressure
(Mpa)
Quantity of Water
(L/minutes)
Flight Radius
(m)
Trusco Code Mass
(g)
Material

฿ 309.10

SPRINKLER SUPPLIES 1 Piece(s) 14 Day(s) 360 0.3 0.1/0.2/0.3 1.0/1.5/2.0 2.2/3.3/4.0 420-2929 16 Polyacetal (POM) Polyamide (PA) Polyvinyl Chloride (PVC)

฿ 340.58

SPRINKLER SUPPLIES 1 Piece(s) 14 Day(s) 360 - - - - 420-3003 24 Brass polyvinyl chloride (PVC)

฿ 302.36

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 180 - - - - 420-3011 31 Brass polyvinyl chloride (PVC)

฿ 302.51

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 90 - - - - 420-3020 32 Brass polyvinyl chloride (PVC)

Basic Specifications

Product Description

[Features]
· For PVC pipe with a nominal size of 13.
[Applications]
· Optimal for watering inside hothouses, plastic greenhouses, and for watering garden flowers and trees, and mini vegetable gardens, etc.

Part Number
5774S
5796
5797
5798
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Watering angle (°) Maximum allowable operating pressure (Mpa) Water Pressure
(Mpa)
Quantity of Water
(L/minutes)
Flight Radius
(m)
Trusco Code Mass
(g)
Material

฿ 309.10

SPRINKLER SUPPLIES 1 Piece(s) 14 Day(s) 360 0.3 0.1/0.2/0.3 1.0/1.5/2.0 2.2/3.3/4.0 420-2929 16 Polyacetal (POM) Polyamide (PA) Polyvinyl Chloride (PVC)

฿ 340.58

SPRINKLER SUPPLIES 1 Piece(s) 14 Day(s) 360 - - - - 420-3003 24 Brass polyvinyl chloride (PVC)

฿ 302.36

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 180 - - - - 420-3011 31 Brass polyvinyl chloride (PVC)

฿ 302.51

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 90 - - - - 420-3020 32 Brass polyvinyl chloride (PVC)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1