(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Percolating Hose Slow and Steady

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 578-31-5

  • Product Model
    Watering equipment
  • Hose Length (mm)
    5000
  • I.D. x O.D. (mm)
    15 x 21
  • Trusco Code
    420-2970
  • Mass(g)
    830
  • Accessories
    Strainer
Part Number
578-31-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,771.21

SPRINKLER SUPPLIES 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Model
    Watering equipment
  • Hose Length (mm)
    5000
  • I.D. x O.D. (mm)
    15 x 21
  • Trusco Code
    420-2970
  • Mass(g)
    830
  • Accessories
    Strainer

Product Description

[Features]
· Watering hose that percolates water from the entire length of the hose.
· Single-action connection method.

Specifications of 578-31-5

  • Product Model
    Watering equipment
  • Hose Length (mm)
    5000
  • I.D. x O.D. (mm)
    15 x 21
  • Trusco Code
    420-2970
  • Mass(g)
    830
  • Accessories
    Strainer
Part Number
578-31-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,771.21

SPRINKLER SUPPLIES 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1