(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chip Saw for Brush Cutter (Combined Use for Weeding and Brushing of forests) (TK-SR230N)

Chip Saw for Brush Cutter (Combined Use for Weeding and Brushing of forests) (TK-SR230N)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TK-SR230N
TK-SR255N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Number of flutes Trusco Code Mass
(g)

฿ 1,305.00

BRUSH CUTTERS 1 Piece(s) 1 Day(s) 230 32 400-4566 320

฿ 1,318.34

BRUSH CUTTERS 1 Piece(s) 1 Day(s) 255 36 400-4574 420

Basic Specifications

  • Product Type
    Weed Whacker
  • Blade thickness(mm)
    2.2
  • Hole Diameter(mm)
    25.4
  • Max. Rotational Speed(rpm)
    10000
  • Features
    A hard and sticky tip is used, ideal for forest weeding.
  • Application
    For weeding forests or general weeding.
  • Specifications
    JIS B 9212 Standard Product
  • Blade part
    Carbide tip

Product Description

[Features]
· A hard and sticky tip is used, ideal for forest weeding.
· Large R type tips have excellent sharpness and durability.
· The tip is double-embedded to reduce chipping, offering superior safety.
· The mesh substrate helps to avoid fatigue and improves work efficiency.
[Applications]
· For weeding forests or general weeding.

Part Number
TK-SR230N
TK-SR255N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Number of flutes Trusco Code Mass
(g)

฿ 1,305.00

BRUSH CUTTERS 1 Piece(s) 1 Day(s) 230 32 400-4566 320

฿ 1,318.34

BRUSH CUTTERS 1 Piece(s) 1 Day(s) 255 36 400-4574 420

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adopted hard and sticky chips that are optimum for cutting down ridge forests.
●The large R type chip tip has excellent sharpness and durability.
●Tip are double buried and less chipped and excellent in safety.
●Mesh circuit board makes lightweight, less fatigue and improves working efficiency.

Usage

●For mowing under the ridge forest, for general mowing.

Specification

●Max Working Rotation Speed(rpm):10000
●JIS B 9212 Standard Product

Materials

●Blade Part: Carbide Tip