(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brush Cutter Chipsaw, General Mowing, Blade Number 36/40 (TK-HG230N)

Brush Cutter Chipsaw, General Mowing, Blade Number 36/40 (TK-HG230N)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TK-HG230N
TK-HG255N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Number of flutes Trusco Code Mass
(g)

฿ 1,008.00

BRUSH CUTTERS 1 Piece(s) 1 Day(s) 230 36 400-4540 320

฿ 1,024.00

BRUSH CUTTERS 1 Piece(s) 12 Day(s) 255 40 400-4558 420

Basic Specifications

  • Product Type
    Weed Whacker
  • Blade thickness(mm)
    2.2
  • Hole Diameter(mm)
    25.4
  • Max. Rotational Speed(rpm)
    10000
  • Features
    It adopts a hard and adhesive tip that is optimum for general mowing.
  • Application
    For general mowing.
  • Specifications
    JIS B 9212 Standard Product
  • Blade part
    Carbide tip

Product Description

[Features]
· It adopts a hard and adhesive tip that is optimum for general mowing.
· The tips embedded deeply at an angle boast excellent sharpness, are strong against shocks and chipping and are very durable.
· The mesh substrate helps to avoid fatigue and improves work efficiency.
[Applications]
· For general mowing.

Part Number
TK-HG230N
TK-HG255N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Number of flutes Trusco Code Mass
(g)

฿ 1,008.00

BRUSH CUTTERS 1 Piece(s) 1 Day(s) 230 36 400-4540 320

฿ 1,024.00

BRUSH CUTTERS 1 Piece(s) 12 Day(s) 255 40 400-4558 420

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1