(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Global Saw for Mowing, Wonder-Cut R (GSR-255-40)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GSR-230-36
GSR-255-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter
(mm)
Blade Thickness
(mm)
Number of Teeth Trusco Code Mass
(g)

฿ 1,401.23

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 230 36 36 409-6142 320

฿ 1,443.93

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 255 40 40 409-6151 420

Basic Specifications

  • Product Type
    Lawn Mower
  • Hole Diameter(mm)
    25.4
  • Maximum Operating Rotational Speed(rpm)
    10000
  • Features
    "Sugo Gire R" chip saw with amazing sharpness. Used for sharp cutting.
  • Use
    For mowing.
  • Blade Part
    Carbide tip

Product Description

[Features]
· "Sugogire R" tip saw for brush cutting with an amazing cutting performance.
· Improved sharpness due to use of the latest R-shaped tips. Cleanly cuts even soft grass.
· Tips are embedded in 2 levels so that they are more resistant to wear and less prone to coming off, lengthening the life of the saw.
[Applications]
· For grass cutting.
· General grass cutting
· Clearing brushwood in forests

Part Number
GSR-230-36
GSR-255-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter
(mm)
Blade Thickness
(mm)
Number of Teeth Trusco Code Mass
(g)

฿ 1,401.23

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 230 36 36 409-6142 320

฿ 1,443.93

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 255 40 40 409-6151 420

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1