(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Cutter Rolled Expert Nylon Cord Pro 50 m/100 m (F211)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F211
F213
F214
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length (mm) Color Trusco Code Summary Mass
(g)

฿ 2,847.00

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 100000 Pink 382-2672 Bobbin reel 700

฿ 2,273.00

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 100000 Yellow 382-2681 Bobbin reel 700

฿ 1,237.00

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 50000 Yellow 382-2699 Pack included 320

Basic Specifications

  • Product Type
    Lawn Mower
  • Opposite Side(mm)
    2.4
  • Features
    It is a high quality cord excellent in durability and sharpness. (F211 is added with nylon 12 which is excellent cold resistant and impact resistant material, also reduces wear or deterioration of the cord.)
  • Material
    Nylon

Product Description

[Features]
· High-quality line with superior durability and cutting performance. (The F211 material contains a nylon 12 additive that provides superior resistance against cold and impact and reduces wearing and deterioration of the line.)
[Applications]
· For grass cutting.

Part Number
F211
F213
F214
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length (mm) Color Trusco Code Summary Mass
(g)

฿ 2,847.00

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 100000 Pink 382-2672 Bobbin reel 700

฿ 2,273.00

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 100000 Yellow 382-2681 Bobbin reel 700

฿ 1,237.00

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 50000 Yellow 382-2699 Pack included 320

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1