(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Cutter Winding Master S

Nylon Cutter Winding Master S

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of F-201

  • Product Type
    Lawn Mower
  • Power source type
    Manual Type
  • Details Model
    Winding Expert S
  • Trusco Code
    420-2252
  • Compatible code
    φ3.3 mm or less
  • Summary
    Square 2.4 mm nylon cord 300 mm x 2
  • Mass(g)
    200
  • Features
    Cord can be replaced without disassembly while attached to a mower. General cords can be used.
Part Number
F-201
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,548.00

BRUSH CUTTERS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Lawn Mower
  • Power source type
    Manual Type
  • Details Model
    Winding Expert S
  • Trusco Code
    420-2252
  • Compatible code
    φ3.3 mm or less
  • Summary
    Square 2.4 mm nylon cord 300 mm x 2
  • Mass(g)
    200
  • Features
    Cord can be replaced without disassembly while attached to a mower. General cords can be used.

Specifications of F-201

  • Product Type
    Lawn Mower
  • Power source type
    Manual Type
  • Details Model
    Winding Expert S
  • Trusco Code
    420-2252
  • Compatible code
    φ3.3 mm or less
  • Summary
    Square 2.4 mm nylon cord 300 mm x 2
  • Mass(g)
    200
  • Features
    Cord can be replaced without disassembly while attached to a mower. General cords can be used.
Part Number
F-201
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,548.00

BRUSH CUTTERS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cords can be replaced without disassembling while being attached to a grass cutter.
●Easy to set by simply inserting a cord(approx. 20cm) from both sides. A special code is unnecessary. 
●Lightweight compact design with a diameter of 10cm.
●Easy design onl

Specification

●Type:Manual Type
●Comments:Square 2.4mm Nylon Cord 300mm x 2
●SPQ(piece):20
●Compatible Model: Bush cutter other than KINBOSHI made products.