(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

String Trimmer Chip Saw Meadow Storm (for General Mowing)

String Trimmer Chip Saw Meadow Storm (for General Mowing)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,353.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
99071
99072
99073
99074
99075
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter
(mm)
Number of Teeth Trusco Code Mass
(g)

฿ 1,466.00

BRUSH CUTTERS 1 Piece(s) 12 Day(s) 230 36 419-5493 305

฿ 1,466.00

BRUSH CUTTERS 1 Piece(s) 12 Day(s) 255 40 419-5507 373

฿ 1,622.00

BRUSH CUTTERS 1 Piece(s) 12 Day(s) 280 44 419-5515 469

฿ 2,318.00

BRUSH CUTTERS 1 Piece(s) 12 Day(s) 305 48 419-5523 568

฿ 1,353.00

BRUSH CUTTERS 1 Piece(s) 19 Day(s) 200 30 419-5531 242

Basic Specifications

  • Blade Thickness(mm)
    2
  • Hole Diameter(mm)
    25.4
  • Maximum Operating Rotational Speed(rpm)
    11000
  • Features
    Chip saw with the best cutting sharpness employs R type super high hardened chip.
  • Use
    For Weeds, Bamboo Grass, Bamboo.
  • Blade Part
    Carbide tip

Product Description

Tip saw that uses R-type ultra-hard tips for the ultimate cutting performance. For weeds, bamboo grass and bamboo.

Part Number
99071
99072
99073
99074
99075
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter
(mm)
Number of Teeth Trusco Code Mass
(g)

฿ 1,466.00

BRUSH CUTTERS 1 Piece(s) 12 Day(s) 230 36 419-5493 305

฿ 1,466.00

BRUSH CUTTERS 1 Piece(s) 12 Day(s) 255 40 419-5507 373

฿ 1,622.00

BRUSH CUTTERS 1 Piece(s) 12 Day(s) 280 44 419-5515 469

฿ 2,318.00

BRUSH CUTTERS 1 Piece(s) 12 Day(s) 305 48 419-5523 568

฿ 1,353.00

BRUSH CUTTERS 1 Piece(s) 19 Day(s) 200 30 419-5531 242

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1