(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

String Trimmer Chip Saw Mr. Sukatto (for General Mowing, Set of 2)【2 Pieces Per Package】 (98914)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
98914
98915
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Major Diameter
(mm)
Number of Teeth Trusco Code Mass
(g)

฿ 1,076.54

BRUSH CUTTERS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 230 36 419-5451 626

฿ 915.56

BRUSH CUTTERS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 255 40 419-5469 775

Basic Specifications

  • Blade Thickness(mm)
    2
  • Hole Diameter(mm)
    25.4
  • Maximum Operating Rotational Speed(rpm)
    11000
  • Quantity per set(Sheets)
    2
  • Features
    Long life tipping saw through oblique embedding high strength.
  • Use
    For Weeds And Bamboo Grass.
  • Blade Part
    Carbide tip

Product Description

[Features]
· 2-piece set.
· Long-life tip saw with strong angular blade embedding.
· Uses lightweight mesh-type base metal to make work easier.
· Economical with amazingly good cost performance.
[Applications]
· For weeds and bamboo grass.

Part Number
98914
98915
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Major Diameter
(mm)
Number of Teeth Trusco Code Mass
(g)

฿ 1,076.54

BRUSH CUTTERS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 230 36 419-5451 626

฿ 915.56

BRUSH CUTTERS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 255 40 419-5469 775

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1