(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

String Trimmer Chip Saw, Mowing Cutter with Strong Knob (98134)

String Trimmer Chip Saw, Mowing Cutter with Strong Knob (98134)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
98134
98135
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter
(mm)
Number of Teeth Trusco Code Mass
(g)

฿ 1,256.00

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 230 36 419-5434 320

฿ 1,256.00

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 255 40 419-5442 375

Basic Specifications

  • Blade Thickness(mm)
    2
  • Hole Diameter(mm)
    25.4
  • Maximum Operating Rotational Speed(rpm)
    11000
  • Features
    A chip saw that is strong against stone and has a gnarl on the base metal that protects the tip.
  • Use
    For the weeds, broad-leaf bamboo, and bamboo of uncultivated areas.
  • Blade Part
    Carbide tip
Part Number
98134
98135
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter
(mm)
Number of Teeth Trusco Code Mass
(g)

฿ 1,256.00

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 230 36 419-5434 320

฿ 1,256.00

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 255 40 419-5442 375

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1