(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TAL-0051A |
TAL-9052A |
TALX-6211AN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output (W) | Type | Maximum Lighting Time (h) | Total Luminous Flux (lm) |
Number of lights | Outer Diameter (mm) |
Overall Length (mm) |
Number of batteries (pc.) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,173.00 |
LED FLASHLIGHTS | 1 Piece(s) | 1 Day(s) | 0.5 | Handset Type | 6 | 26 | 1 | 28 | 102 | 1 | 329-2703 | 64 | 1 pc. | ||
฿ 1,453.00 |
LED FLASHLIGHTS | 1 Piece(s) | Same day | 0.5 | Handset Type | 8 | 26 | 1 | 28 | 155 | 2 | 329-2673 | 90 | 1 pc. | ||
฿ 1,781.76 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | - | Key Holder Type | 8 | 85 | - | 18 | 94.5 | 1 | 381-8519 | 30 | 1 pc. |
A handy LED light which is easy to handle.
[Features]
· It can be used to send a blink signal by lightly pushing the switch.
· Condensing lens can limit light loss to an absolute minimum.
[Applications]
For maintenance work and patrol.
Part Number |
---|
TAL-0051A |
TAL-9052A |
TALX-6211AN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output (W) | Type | Maximum Lighting Time (h) | Total Luminous Flux (lm) |
Number of lights | Outer Diameter (mm) |
Overall Length (mm) |
Number of batteries (pc.) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,173.00 |
LED FLASHLIGHTS | 1 Piece(s) | 1 Day(s) | 0.5 | Handset Type | 6 | 26 | 1 | 28 | 102 | 1 | 329-2703 | 64 | 1 pc. | ||
฿ 1,453.00 |
LED FLASHLIGHTS | 1 Piece(s) | Same day | 0.5 | Handset Type | 8 | 26 | 1 | 28 | 155 | 2 | 329-2673 | 90 | 1 pc. | ||
฿ 1,781.76 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | - | Key Holder Type | 8 | 85 | - | 18 | 94.5 | 1 | 381-8519 | 30 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?