- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Portable Light, 3-Way LED Lantern
Specifications of HL-30
-
- Product Type
- LED Type
-
- Type
- Lanthanum
-
- Special Purpose
- Drip-Proof
-
- Maximum Lighting Time (h)
- 48 ~ 180
-
- Power Supply
- Dry Cell Battery C
-
- Total Luminous Flux(lm)
- 176
-
- Outer Diameter(mm)
- 110
-
- Overall Length(mm)
- 165
-
- Number of batteries(pc.)
- 3
-
- Maximum Lighting Time Details(h)
- Strong: 48, Weak: 180, Intermittent: 120
-
- Trusco Code
- 414-3892
-
- Mass(g)
- 260
-
- Material
- Plastic
-
- Accessory
- Resin hook / Holder for suspension
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,307.00
|
LANTERNS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- LED Type
-
- Type
- Lanthanum
-
- Special Purpose
- Drip-Proof
-
- Maximum Lighting Time (h)
- 48 / 120 / 180
-
- Power Supply
- Dry Cell Battery C
-
- Total Luminous Flux(lm)
- 176
-
- Outer Diameter(mm)
- 110
-
- Overall Length(mm)
- 165
-
- Number of batteries(pc.)
- 3
-
- Maximum Lighting Time Details(h)
- Strong: 48, Weak: 180, Intermittent: 120
-
- Trusco Code
- 414-3892
-
- Mass(g)
- 260
-
- Material
- Plastic
-
- Accessory
- Resin hook / Holder for suspension
-
- Amount Of Content
- 1 pc.
Product Description
An LED lantern that can be used in various contexts, whether hanging, on a stand, or hand-held.
Specifications of HL-30
-
- Product Type
- LED Type
-
- Type
- Lanthanum
-
- Special Purpose
- Drip-Proof
-
- Maximum Lighting Time (h)
- 48 ~ 180
-
- Power Supply
- Dry Cell Battery C
-
- Total Luminous Flux(lm)
- 176
-
- Outer Diameter(mm)
- 110
-
- Overall Length(mm)
- 165
-
- Number of batteries(pc.)
- 3
-
- Maximum Lighting Time Details(h)
- Strong: 48, Weak: 180, Intermittent: 120
-
- Trusco Code
- 414-3892
-
- Mass(g)
- 260
-
- Material
- Plastic
-
- Accessory
- Resin hook / Holder for suspension
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,307.00
|
LANTERNS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is an LED lantern that can be used in various scenes with hanging, stands and handhelds.Specification
●Total Luminous Flux(lm):176
●Outer Diameter x H(mm):110 x 165
●SPQ(piece):6
●Power Supply: C Alkaline Dry Battery(3 pieces) Sold Separately
●Max Lighting Time When Using Alkaline Battery: Approx. 48 Hours(strong) Approx. 180 Hours(weak) Approx. 120 Hours(blinking)Materials
●Body: Plastic
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?