- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Anti-Rust Lubricant Molykote® Super Grease
Specifications of SG-03
-
- Type
- Spray
-
- Function
- Water displacement
-
- Operating Temperature Range
- -30~50℃
-
- Main body: option
- Main Body
-
- Trusco Code
- 397-4456
-
- Mass(g)
- 320
-
- Color
- Transparency
-
- Application
- Rust loosening. Friction noise prevention.
-
- Main Ingredient
- Mineral Oil, Special Anti-rust Oil
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 809.65
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
9 Day(s)
|
1 pc (300 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Water displacement
-
- Operating Temperature Range
- -30~50℃
-
- Main body: option
- Main Body
-
- Trusco Code
- 397-4456
-
- Mass(g)
- 320
-
- Color
- Transparency
-
- Application
- Rust loosening. Friction noise prevention.
-
- Main Ingredient
- Mineral Oil, Special Anti-rust Oil
-
- Amount Of Content
- 1 pc (300 ml)
Product Description
[Features]
· A water displacement type rust inhibitor (NP3 type).
· Excellent permeability.
[Applications]
· Rust loosening.
· Prevents friction noises.
Specifications of SG-03
-
- Type
- Spray
-
- Function
- Water displacement
-
- Operating Temperature Range
- -30~50℃
-
- Main body: option
- Main Body
-
- Trusco Code
- 397-4456
-
- Mass(g)
- 320
-
- Color
- Transparency
-
- Application
- Rust loosening. Friction noise prevention.
-
- Main Ingredient
- Mineral Oil, Special Anti-rust Oil
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 809.65
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
9 Day(s)
|
1 pc (300 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?