(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricant, α Grease Spray (ALP-FM)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ALP-FM
ALP-FM-JB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Operating Temperature Range Mass
(g)
Trusco Code Amount Of Content

฿ 276.00

LUBRICATION SPRAYS 1 Piece(s) 1 Day(s) -20~120℃ 400 123-0484 1 pc (420 ml)

฿ 634.93

LUBRICATION SPRAYS 1 Piece(s) 12 Day(s) -20~200℃ 732 370-9906 1 pc (840 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Permeability
  • Main body: option
    Main Body
  • Color
    Yellow
  • Application
    For machine bearing, gears, chains, sliding surfaces, etc., and other manual oil feeding areas.
  • Main Ingredient
    Mineral Oil, Organic Molybdenum Compound, Lithium Soap

Product Description

Grease-like lubricant.
[Features]
· Non-black multi-purpose grease which combines organic molybdenum compound with lithium grease.
· Good lubricity under high load allows for excellent rust prevention as well.
· Operating Temperature Range (Guideline): (ALP-FM)-20 to +120°C, (ALP-FM-JB) -20 to +200°C
[Applications]
· Factory facility machinery: Ideal for machine bearings, gears, chains, sliding surfaces and other manual oil feeding locations.
· Construction machinery: Ideal for use as pins of operating levers, hinge components, cab hinges, etc.
· Automobile maintenance: Ideal for locking mechanisms and hinges on hoods, trunks, doors, etc.

Part Number
ALP-FM
ALP-FM-JB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Operating Temperature Range Mass
(g)
Trusco Code Amount Of Content

฿ 276.00

LUBRICATION SPRAYS 1 Piece(s) 1 Day(s) -20~120℃ 400 123-0484 1 pc (420 ml)

฿ 634.93

LUBRICATION SPRAYS 1 Piece(s) 12 Day(s) -20~200℃ 732 370-9906 1 pc (840 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●This is a non-black fast-action multipurpose grease spray containing an organic molybdenum compound in lithium grease.

Usage

●Bearings, gears, chains, sliding surfaces of machinery at the other manual feed point.

Specification

●Color:Yellow