(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ALP-HS |
ALP-HS-JB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 225.00 |
PENETRANT_LUBRICATION SPRAYS | 1 Piece(s) | 40 Day(s) | 390 | 123-0654 | 1 pc (420 ml) | ||
฿ 607.37 |
PENETRANT_LUBRICATION SPRAYS | 1 Piece(s) | 12 Day(s) | 698 | 370-9914 | 1 pc (840 ml) |
High-performance permeation/lubrication/anti-rust agent.
[Features]
· Includes an organic molybdenum compound that has excellent heat resistance and lubricity.
· Operating temperature range (guideline): -10 to +70°C.
· Makes it easy to disassemble bolts, nuts or the like that are stuck due to rust or dirt.
· Organic molybdenum compound and oil soaks into deep parts and promotes lubrication.
[Applications]
· Ideal for loosening screws and part disassembly of machinery and equipment as well as permeant lubrication and noise prevention of rotating/sliding parts.
· Ideal for metal rust prevention, rust removal work, light lubrication of precision machinery, and lubrication of areas where dirt should be avoided.
· Convenient for removal of moisture such as water droplets adhered to metal surfaces.
Part Number |
---|
ALP-HS |
ALP-HS-JB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 225.00 |
PENETRANT_LUBRICATION SPRAYS | 1 Piece(s) | 40 Day(s) | 390 | 123-0654 | 1 pc (420 ml) | ||
฿ 607.37 |
PENETRANT_LUBRICATION SPRAYS | 1 Piece(s) | 12 Day(s) | 698 | 370-9914 | 1 pc (840 ml) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?