- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rust Preventing Lubricant
Specifications of TB18C
-
- Type
- Spray
-
- Function
- Permeability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- 5~40°C
-
- Mass(g)
- 392
-
- Color
- Transparent yellow-brown
-
- Trusco Code
- 126-2513
-
- Features
- Non-chlorine type, safe to use.
-
- Application
- Permeability, water-repellent finishing, rustproofing, and lubrication.
-
- Main Ingredient
- Petroleum-Based Lubricant Antirust Oil
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 677.64
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Permeability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- 5~40°C
-
- Mass(g)
- 392
-
- Color
- Transparent yellow-brown
-
- Trusco Code
- 126-2513
-
- Features
- Non-chlorine type, safe to use.
-
- Application
- Permeability, water-repellent finishing, rustproofing, and lubrication.
-
- Main Ingredient
- Petroleum-Based Lubricant Antirust Oil
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
・ Since it is non-chlorine, you can use it with confidence.
·It is a spray type anti-rust lubricant.
[Applications]
·Penetration, water repellency, anti-rust lubrication.
·Grease-like rust prevention.
Specifications of TB18C
-
- Type
- Spray
-
- Function
- Permeability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- 5~40°C
-
- Mass(g)
- 392
-
- Color
- Transparent yellow-brown
-
- Trusco Code
- 126-2513
-
- Features
- Non-chlorine type, safe to use.
-
- Application
- Permeability, water-repellent finishing, rustproofing, and lubrication.
-
- Main Ingredient
- Petroleum-Based Lubricant Antirust Oil
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 677.64
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?