(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rust Preventive Lubricant THREE LOOSEN (TB1801B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TB1801B
TB1802B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Trusco Code Amount Of Content

฿ 466.09

PENETRANT_LUBRICATION SPRAYS 5 Piece(s) 8 Day(s) 178 126-2459 1 pc (180 ml)

฿ 783.32

PENETRANT_LUBRICATION SPRAYS 5 Piece(s) 8 Day(s) 373 126-2467 1 pc (420 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Permeability
  • Main body: option
    Main Body
  • Operating Temperature Range
    5–35°C
  • Color
    Reddish brown transparent
  • Features
    Has strong water repellency, moisture proofing, and rust proofing to protect any metal from rust.
  • Application
    Rust resistance, Moisture resistance, Lubrication, Screw loosening.
  • Main Ingredient
    Paraffinic Hydrocarbon

Product Description

[Features]
· Has strong water repellency, moisture proofing, and rust proofing to protect any metal from rust.
· Non-chlorine type, safe to use.
· Not subject to the regulations of the Ordinance on Prevention of Organic Solvent Poisoning of Japan.
[Applications]
· Rustproof, moisture proof, lubrication, screw loosening.

Part Number
TB1801B
TB1802B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Trusco Code Amount Of Content

฿ 466.09

PENETRANT_LUBRICATION SPRAYS 5 Piece(s) 8 Day(s) 178 126-2459 1 pc (180 ml)

฿ 783.32

PENETRANT_LUBRICATION SPRAYS 5 Piece(s) 8 Day(s) 373 126-2467 1 pc (420 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1