(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Moly Dry 1100 (Quick Dry Film Lubricant)

Moly Dry 1100 (Quick Dry Film Lubricant)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of RDS

  • Type
    Spray
  • Function
    Dry-Film
  • Body / Option
    Main Body
  • Operating Temperature Range
    400 °C or less
  • Trusco Code
    121-8301
  • Mass(g)
    290
  • Color
    Gray/Black
  • Use
    For sliding portions under heavy load. Lubricant for machine part assembly.
  • Features
    This is a dry film lubricant that uses molybdenum disulfide as the main component.
  • Main Components
    Molybdenum Disulfide, Resin, Solvent
  • Amount Of Content
    1 pc (240 ml)
Part Number
RDS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,133.73

LUBRICATION SPRAYS 5 Piece(s) 8 Day(s) 1 pc (240 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Dry-Film
  • Body / Option
    Main Body
  • Operating Temperature Range
    400 °C or less
  • Trusco Code
    121-8301
  • Mass(g)
    290
  • Color
    Gray/Black
  • Use
    For sliding portions under heavy load. Lubricant for machine part assembly.
  • Features
    This is a dry film lubricant that uses molybdenum disulfide as the main component.
  • Main Components
    Molybdenum Disulfide, Resin, Solvent
  • Amount Of Content
    1 pc (240 ml)

Product Description

[Features]
· Dry film lubricant containing molybdenum disulfide as the main ingredient.
[Applications]
· For sliding parts under heavy load.
· Lubricant for machine part assembly.
· For sliding parts used over a wide temperature range; from low to high temperatures.

Specifications of RDS

  • Type
    Spray
  • Function
    Dry-Film
  • Body / Option
    Main Body
  • Operating Temperature Range
    400 °C or less
  • Trusco Code
    121-8301
  • Mass(g)
    290
  • Color
    Gray/Black
  • Use
    For sliding portions under heavy load. Lubricant for machine part assembly.
  • Features
    This is a dry film lubricant that uses molybdenum disulfide as the main component.
  • Main Components
    Molybdenum Disulfide, Resin, Solvent
  • Amount Of Content
    1 pc (240 ml)
Part Number
RDS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,133.73

LUBRICATION SPRAYS 5 Piece(s) 8 Day(s) 1 pc (240 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Dry film lubricant based on molybdenum disulfide.

Usage

●For sliding parts under high load.
●Lubricant for assembling machine parts.

Specification

●Color:Gray Black
●Capacity(ml):240
●SPQ(piece):6
●Working Temperature Range: 400°C or less

Materials

●Principal Component: Principal Component, Resin, Solvent