- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Moly Gear 1500 Spray (Compound)
Specifications of MGC-S
-
- Type
- Spray
-
- Function
- Dry-Film
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- 0~70°C
-
- Trusco Code
- 123-2142
-
- Mass(g)
- 450
-
- Color
- Black
-
- Use
- Lubricates open type gear, provides lubrication under dusty atmosphere, lubricates wire ropes.
-
- Features
- A special compound type made of a molybdenum disulfide mixture with excellent adhesion.
-
- Main Components
- Mineral Oil, Petroleum Asphalt, Molybdenum Disulfide, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 811.27
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Dry-Film
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- 0~70°C
-
- Trusco Code
- 123-2142
-
- Mass(g)
- 450
-
- Color
- Black
-
- Use
- Lubricates open type gear, provides lubrication under dusty atmosphere, lubricates wire ropes.
-
- Features
- A special compound type made of a molybdenum disulfide mixture with excellent adhesion.
-
- Main Components
- Mineral Oil, Petroleum Asphalt, Molybdenum Disulfide, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· Compound type featuring a molybdenum disulfide mixture with excellent adhesion.
· Resilient to high loads and impact loads, and creates a water resistant coating. Especially effective outdoors.
[Applications]
· Lubricates open type gear, provides lubrication under dusty atmospheres, lubricates wire ropes.
Specifications of MGC-S
-
- Type
- Spray
-
- Function
- Dry-Film
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- 0~70°C
-
- Trusco Code
- 123-2142
-
- Mass(g)
- 450
-
- Color
- Black
-
- Use
- Lubricates open type gear, provides lubrication under dusty atmosphere, lubricates wire ropes.
-
- Features
- A special compound type made of a molybdenum disulfide mixture with excellent adhesion.
-
- Main Components
- Mineral Oil, Petroleum Asphalt, Molybdenum Disulfide, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 811.27
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?