- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Sumi Tack Spray (Heat Resistant / High Viscosity Grease)
Specifications of STSP
-
- Type
- Spray
-
- Function
- Fast-Drying
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -20~200℃
-
- Trusco Code
- 123-2878
-
- Mass(g)
- 420
-
- Color
- Light yellow, transparent
-
- Use
- For refueling spots where the dispersion and dripping of grease is an issue.
-
- Features
- A colorless special grease spray of organic molybdenum.
-
- Main Components
- Mineral Oil, Organic Molybdenum Compound, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,262.72
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Fast-Drying
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -20~200℃
-
- Trusco Code
- 123-2878
-
- Mass(g)
- 420
-
- Color
- Light yellow, transparent
-
- Use
- For refueling spots where the dispersion and dripping of grease is an issue.
-
- Features
- A colorless special grease spray of organic molybdenum.
-
- Main Components
- Mineral Oil, Organic Molybdenum Compound, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
Heat resisting and highly adhesive grease spray containing an organic molybdenum compound.
[Features]
· A special grease that contains an organic molybdenum compound and various additives.
· Spray on the permeating coating for powerful adhesion and exceptional, heat, wear and rust resistance.
[Applications]
· Ideal for preventing rust on chains, sliding parts, bearings and the like exposed to water, steam, and seawater.
· Perfect for lubrication under high temperatures of chains that are subject to thermal conductivity and radiant heat, sliding parts, bearings and gears, etc.
· Ideal for lubrication at places with antipollution requirements to prevent scatter of leakage of lubricants.
· Ideal for penetrating lubrication, such as lubrication and rust prevention in complexly shaped narrow gaps where grease is difficult to apply.
Specifications of STSP
-
- Type
- Spray
-
- Function
- Fast-Drying
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -20~200℃
-
- Trusco Code
- 123-2878
-
- Mass(g)
- 420
-
- Color
- Light yellow, transparent
-
- Use
- For refueling spots where the dispersion and dripping of grease is an issue.
-
- Features
- A colorless special grease spray of organic molybdenum.
-
- Main Components
- Mineral Oil, Organic Molybdenum Compound, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,262.72
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?