- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Permeating Rust Preventing Lubricant, Moly RPS Spray
Specifications of RPS
-
- Type
- Spray
-
- Function
- Water Displacement
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~150℃
-
- Trusco Code
- 121-8247
-
- Mass(g)
- 360
-
- Color
- Black
-
- Use
- Dismantling of bolts/nuts, etc. Lubrication of chains and sliding parts. Stops squeaking of hinges/sliding parts.
-
- Features
- For easy removal of rust and dirt. Its water replacement properties also provide rust-preventive effects.
-
- Main Components
- Mineral Oil, Molybdenum Disulfide, Solvent
-
- Amount Of Content
- 1 pc (330 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 910.56
|
PENETRANT_LUBRICATION SPRAYS
|
3 Piece(s)
|
|
8 Day(s)
|
1 pc (330 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Water Displacement
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~150℃
-
- Trusco Code
- 121-8247
-
- Mass(g)
- 360
-
- Color
- Black
-
- Use
- Dismantling of bolts/nuts, etc. Lubrication of chains and sliding parts. Stops squeaking of hinges/sliding parts.
-
- Features
- For easy removal of rust and dirt. Its water replacement properties also provide rust-preventive effects.
-
- Main Components
- Mineral Oil, Molybdenum Disulfide, Solvent
-
- Amount Of Content
- 1 pc (330 ml)
Product Description
[Features]
· Easily breaks the bonds between stuck parts caused by rust and dirt. Its water replacement properties also provide rust-preventive effects.
[Applications]
· For disassembling bolts, nuts, etc.
· Lubrication of chains and sliding parts.
· Stops squeaking of hinges/sliding parts.
Specifications of RPS
-
- Type
- Spray
-
- Function
- Water Displacement
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -10~150℃
-
- Trusco Code
- 121-8247
-
- Mass(g)
- 360
-
- Color
- Black
-
- Use
- Dismantling of bolts/nuts, etc. Lubrication of chains and sliding parts. Stops squeaking of hinges/sliding parts.
-
- Features
- For easy removal of rust and dirt. Its water replacement properties also provide rust-preventive effects.
-
- Main Components
- Mineral Oil, Molybdenum Disulfide, Solvent
-
- Amount Of Content
- 1 pc (330 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 910.56
|
PENETRANT_LUBRICATION SPRAYS
|
3 Piece(s)
|
|
8 Day(s)
|
1 pc (330 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?