- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Grease Mate No. 1058 (300 ml)
Specifications of NO1058
-
- Type
- Spray
-
- Function
- Sustainability
-
- Operating Temperature Range
- -20~180℃
-
- Mass(g)
- 310
-
- Color
- Light Brown
-
- Body / Option
- Main Body
-
- Trusco Code
- 290-1463
-
- Features
- Spray grease that is heat-resistant/water-resistant grease with long term lubrication/rust-resistance.
-
- Use
- Hinges, jacks, doors, shutters, electronic tools, and other items possess improved greasing.
-
- Main Components
- Grease, Petroleum Solvent
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 334.99
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (300 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Sustainability
-
- Operating Temperature Range
- -20~180℃
-
- Mass(g)
- 310
-
- Color
- Light Brown
-
- Body / Option
- Main Body
-
- Trusco Code
- 290-1463
-
- Features
- Spray grease that is heat-resistant/water-resistant grease with long term lubrication/rust-resistance.
-
- Use
- Hinges, jacks, doors, shutters, electronic tools, and other items possess improved greasing.
-
- Main Components
- Grease, Petroleum Solvent
-
- Amount Of Content
- 1 pc (300 ml)
Product Description
Lubricant with excellent heat and water resistance that demonstrates long-lasting lubrication force and rust-preventive power.
[Features]
· It forms a strong film and prevents creaking noises and lubrication problems.
· It is a misty spray type that's easy to handle and superior in permeating power.
· Demonstrates excellent effects in oxidation stability, heat resistance, water resistance, rust prevention, extreme pressure property, and mechanical stability.
· Product exempt from the Ordinance on Prevention of Organic Solvent Poisoning of Japan.
[Applications]
· Bicycle moving parts, electric power tools, and locking parts of automobile doors/trunks/gates.
· Can be used for greasing hinges, linkages, battery terminals, jacks, gate doors, chains, shutters, etc.
Specifications of NO1058
-
- Type
- Spray
-
- Function
- Sustainability
-
- Operating Temperature Range
- -20~180℃
-
- Mass(g)
- 310
-
- Color
- Light Brown
-
- Body / Option
- Main Body
-
- Trusco Code
- 290-1463
-
- Features
- Spray grease that is heat-resistant/water-resistant grease with long term lubrication/rust-resistance.
-
- Use
- Hinges, jacks, doors, shutters, electronic tools, and other items possess improved greasing.
-
- Main Components
- Grease, Petroleum Solvent
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 334.99
|
LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (300 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?