- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rust-Proof, Moisture-Proof Lubricant 6-66 (for Marine)
Specifications of NO1054
-
- Type
- Spray
-
- Function
- Water Displacement
-
- Operating Temperature Range
- -20 to 70°C
-
- Mass(g)
- 330
-
- Color
- Turquoise
-
- Body / Option
- Main Body
-
- Trusco Code
- 290-1480
-
- Features
- An anti-rusting moisture preventing lubricant for marine use, to keep ships in their best condition.
-
- Use
- The rust prevention, moisture prevention, lubrication, and protection of electronics and electrical equipment, and metal parts on ships.
-
- Main Components
- Mineral Oil, Anti-Rust Agent, Petroleum Solvent
-
- Amount Of Content
- 1 pc (315 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 312.69
|
PENETRANT_LUBRICATION SPRAYS
|
5 Piece(s)
|
|
9 Day(s)
|
1 pc (315 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Water Displacement
-
- Operating Temperature Range
- -20 to 70°C
-
- Mass(g)
- 330
-
- Color
- Turquoise
-
- Body / Option
- Main Body
-
- Trusco Code
- 290-1480
-
- Features
- An anti-rusting moisture preventing lubricant for marine use, to keep ships in their best condition.
-
- Use
- The rust prevention, moisture prevention, lubrication, and protection of electronics and electrical equipment, and metal parts on ships.
-
- Main Components
- Mineral Oil, Anti-Rust Agent, Petroleum Solvent
-
- Amount Of Content
- 1 pc (315 ml)
Product Description
[Features]
・ It demonstrates rust prevention, moisture-proof and lubrication performance for electrical and electronic parts of all ships and metal parts of hulls
・ Since it has excellent water displacement, it strongly removes water and moisture adhering to metal surfaces, etc.
・ A thin and strong film is formed on the metal surface to prevent corrosion and rust
Specifications of NO1054
-
- Type
- Spray
-
- Function
- Water Displacement
-
- Operating Temperature Range
- -20 to 70°C
-
- Mass(g)
- 330
-
- Color
- Turquoise
-
- Body / Option
- Main Body
-
- Trusco Code
- 290-1480
-
- Features
- An anti-rusting moisture preventing lubricant for marine use, to keep ships in their best condition.
-
- Use
- The rust prevention, moisture prevention, lubrication, and protection of electronics and electrical equipment, and metal parts on ships.
-
- Main Components
- Mineral Oil, Anti-Rust Agent, Petroleum Solvent
-
- Amount Of Content
- 1 pc (315 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 312.69
|
PENETRANT_LUBRICATION SPRAYS
|
5 Piece(s)
|
|
9 Day(s)
|
1 pc (315 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?