- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rust-Proof Lubricant 5-56 (Fragrance Free)
(NO1002)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
Amount Of Content |
|
฿ 314.24
|
PENETRANT_LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
290-1391 |
1 pc (320 ml) |
|
฿ 330.84
|
PENETRANT_LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
290-1404 |
1 pc (330 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Dry-Film
-
- Operating Temperature Range
- -20 to 70°C
-
- Mass(g)
- 340
-
- Color
- Light Yellow
-
- Body / Option
- Main Body
-
- Features
- Exhibits excellent lubricity and anti-rust with strong permeation capability that replaces the moisture on metal surfaces with the formation of a thin membrane.
-
- Use
- Maintenance of various metal products.
-
- Main Components
- Mineral Oil, Anti-Rust Agent, Petroleum Solvent
Product Description
Odorless lubricant with full performance ideal for places where you want to reduce odors.
[Features]
· Exhibits excellent lubricity and anti-rust with strong permeation capability that replaces the moisture on metal surfaces with the formation of a thin membrane.
· Ideal for use in places where you want to reduce odors.
· Product exempt from the Ordinance on Prevention of Organic Solvent Poisoning of Japan.
[Applications]
· Can be used for maintenance of various metal products.
· Bicycles, motorcycles, automobile electrical products, sporting goods, electric power tools, precision machines, machine tools, door rollers, hinges, etc.
· Optimal for rust prevention/lubrication/cleaning/moisture-proofing of metal parts.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
Amount Of Content |
|
฿ 314.24
|
PENETRANT_LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
290-1391 |
1 pc (320 ml) |
|
฿ 330.84
|
PENETRANT_LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
290-1404 |
1 pc (330 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?