(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super 5-56 (Long Term Rust Prevention Lubricant) (NO3026)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO2005
NO3026
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Trusco Code Amount Of Content

฿ 526.34

PENETRANT_LUBRICATION SPRAYS 5 Piece(s) 6 Day(s) 430 214-7491 1 pc (435 ml)

฿ 231.62

PENETRANT_LUBRICATION SPRAYS 5 Piece(s) 8 Day(s) 80 361-0241 1 pc (70 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Extreme Pressure
  • Operating Temperature Range
    -20~150℃
  • Color
    Tan
  • Body / Option
    Main Body
  • Features
    Fluorine resin (PTFE) and extreme pressure agent are combined provides excellent heat and pressure resistance while maximizing extreme pressure and high load portion mobility.
  • Use
    Used in routine maintenance of various domestic products, industrial machinery, transport machinery.
  • Main Components
    Mineral Oil, Anti-Rust Agent, Fluorine Resin (PTFE), Petroleum-Based Solvent

Product Description

Long-term rust prevention and lubrication agent with excellent heat and pressure resistance that works effectively even under severe conditions.
[Features]
· Combines fluorine resin (PTFE) and extreme pressure agent that maximize the performance of movable parts, high temperature parts, extreme pressure parts and high load parts.
· A special additive permeates even the smallest holes and gaps on metal surfaces and creates a strong coating.
· Blocks contact with moisture, salt, and oxygen, and prevents the occurrence of rust for a long time.
· Product exempt from the Ordinance on Prevention of Organic Solvent Poisoning of Japan.
[Applications]
· Wire, chains, bearings, cables, rollers, gears, taps, dies, hinges, bolts, nuts, etc.
· Usable for rust prevention/lubrication/cleaning/moisture-proofing of metal parts, tools/cutting tools/measuring instruments, and other metallic portions.
· Ideal for routine maintenance of molds, machines, etc.

Part Number
NO2005
NO3026
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Trusco Code Amount Of Content

฿ 526.34

PENETRANT_LUBRICATION SPRAYS 5 Piece(s) 6 Day(s) 430 214-7491 1 pc (435 ml)

฿ 231.62

PENETRANT_LUBRICATION SPRAYS 5 Piece(s) 8 Day(s) 80 361-0241 1 pc (70 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1