- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Anti-Rust Lubricant 5-56DX
Specifications of NO1401
-
- Type
- Spray
-
- Function
- Dry-Film
-
- Mass(g)
- 400
-
- Color
- Reddish brown
-
- Body / Option
- Main Body
-
- Trusco Code
- 421-2983
-
- Features
- With the new SPA compound, the product permeates quickly into the details on the surface and forms a unique coat on the surface.
-
- Use
- For Maintenance of Metal Parts such as Bearings, Cables, Wires, and Chains.
-
- Main Components
- Mineral Oil, Anti-Rust Agent, Petroleum Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 396.63
|
PENETRANT_LUBRICATION SPRAYS
|
5 Piece(s)
|
|
5 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Dry-Film
-
- Mass(g)
- 400
-
- Color
- Reddish brown
-
- Body / Option
- Main Body
-
- Trusco Code
- 421-2983
-
- Features
- With the new SPA compound, the product permeates quickly into the details on the surface and forms a unique coat on the surface.
-
- Use
- For Maintenance of Metal Parts such as Bearings, Cables, Wires, and Chains.
-
- Main Components
- Mineral Oil, Anti-Rust Agent, Petroleum Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
Various performances of 5-56 have also been upgraded.
[Features]
・ With SPA (Synthetic Penetrating Agent) formulation, it quickly penetrates into details and forms a special coating
・ Excellent lubrication improves the movement of all metal movable parts
・ It blocks moisture and oxygen and exerts a strong rust prevention effect
・ It also demonstrates excellent effects on water displacement, cleaning, and moisture resistance of an electrical system
[Applications]
・ Rust prevention / lubrication / cleaning / moisture proof of metal parts such as bearings, cables, wires, chains, sprockets, rollers, gears, taps, dies, hinges, bolts and nuts, and a metallic portion of tools, cutting tools, instruments, etc.
・ Daily maintenance of machines, molds, etc.
Specifications of NO1401
-
- Type
- Spray
-
- Function
- Dry-Film
-
- Mass(g)
- 400
-
- Color
- Reddish brown
-
- Body / Option
- Main Body
-
- Trusco Code
- 421-2983
-
- Features
- With the new SPA compound, the product permeates quickly into the details on the surface and forms a unique coat on the surface.
-
- Use
- For Maintenance of Metal Parts such as Bearings, Cables, Wires, and Chains.
-
- Main Components
- Mineral Oil, Anti-Rust Agent, Petroleum Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 396.63
|
PENETRANT_LUBRICATION SPRAYS
|
5 Piece(s)
|
|
5 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●New ingredient SPA blend quickly penetrates into details and forms a special coating.
●Excellent for water replacement, cleaning and moisture proof of the electric system.Usage
●Daily maintenance of metal parts such as bolts, nuts, hinges, chains, gears, etc., metal parts such as tools, cutting tools, instruments etc., rust prevention, lubrication, cleaning, moisture prevention, machinery, molds etc.Specification
●Color:Dark Reddish-brown
●Capacity(ml):420
●SPQ(piece):20
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?