(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Rust Lubricant, KURE 5-56 (NO1005)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO1005
NO2001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Trusco Code Amount Of Content

฿ 315.23

PENETRANT_LUBRICATION SPRAYS 1 Piece(s) Same day 430 171-7936 1 pc (430 ml)

฿ 302.78

PENETRANT_LUBRICATION SPRAYS 5 Piece(s) 8 Day(s) 80 324-1351 1 pc (70 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Penetrability
  • Product Model
    Spray type
  • Operating Temperature Range
    -20 to 70°C
  • Color
    Light Yellow
  • Body / Option
    Main Body
  • Features
    Exhibits excellent performance over a range of applications, including preventing rust on various metals, lubricating moving parts, preventing moisture build-up in electrical systems, cleaning electrical contacts, etc.
  • Use
    Maintenance of various metal products.
  • Main Components
    Mineral Oil, Anti-Rust Agent, Petroleum Solvent

Product Description

Standard lubricant for various applications such as rust prevention of all metals, lubrication of moving parts, cleaning of electrical contacts, and dehumidification and moisture prevention of electrical systems.

[Features]
· A must-have on-site necessity that removes rust from all metal products and reduces squeaking to improve movement.
· Strong penetrating force displaces moisture on metal surfaces.
· Demonstrates high lubricity and corrosion resistance by forming a thin film.
· Organic law and non-regulated goods.

[Application]
· Ideal for rust prevention, lubrication, cleaning, and moisture prevention of all metal parts of bicycles, motorcycles, automobiles, electrical products, sports equipment, machine tools, precision machinery, power tools, precision instruments, machine tools, instruments, car doors, hinges, etc.

Part Number
NO1005
NO2001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Trusco Code Amount Of Content

฿ 315.23

PENETRANT_LUBRICATION SPRAYS 1 Piece(s) Same day 430 171-7936 1 pc (430 ml)

฿ 302.78

PENETRANT_LUBRICATION SPRAYS 5 Piece(s) 8 Day(s) 80 324-1351 1 pc (70 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1