- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Infiltration / Lubrication Spray Lube 601
Specifications of 1458
-
- Type
- Spray
-
- Function
- Permeability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- -5~50℃
-
- Main Ingredient
- Petroleum-Based Solvent
-
- Trusco Code
- 287-5021
-
- Mass(g)
- 370
-
- Color
- Transparency
-
- Application
- Permeation, lubrication, loosening screws, rustproofing; and moisture proofing.
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 250.96
|
PENETRANT_LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Permeability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- -5~50℃
-
- Main Ingredient
- Petroleum-Based Solvent
-
- Trusco Code
- 287-5021
-
- Mass(g)
- 370
-
- Color
- Transparency
-
- Application
- Permeation, lubrication, loosening screws, rustproofing; and moisture proofing.
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· For permeation into tight gaps that are impossible to reach with ordinary oils. It also quickly permeates and activates bolts or sliding parts which are rusted and/or stuck, improving their motion.
· Eliminates creaking noises and makes motion smooth.
· Prevents corrosion of metal surfaces and removes initial rust.
[Applications]
· Permeation, lubrication, screw loosening, rustproofing, and moisture proofing.
Specifications of 1458
-
- Type
- Spray
-
- Function
- Permeability
-
- Main body: option
- Main Body
-
- Operating Temperature Range
- -5~50℃
-
- Main Ingredient
- Petroleum-Based Solvent
-
- Trusco Code
- 287-5021
-
- Mass(g)
- 370
-
- Color
- Transparency
-
- Application
- Permeation, lubrication, loosening screws, rustproofing; and moisture proofing.
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 250.96
|
PENETRANT_LUBRICATION SPRAYS
|
5 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?