(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rust-Proof Penetrating Agent 88 Smooth Spray

Rust-Proof Penetrating Agent 88 Smooth Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4040440

  • Type
    Spray
  • Function
    Penetrability
  • Body / Option
    Main Body
  • Operating Temperature Range
    -20~120℃
  • Trusco Code
    366-4147
  • Mass(g)
    365
  • Color
    Reddish brown
  • Use
    For automobile and machine parts rustproofing, penetration, and lubrication.
  • The condition after spraying
    Liquid
  • Main Components
    Mineral Oil
  • Amount Of Content
    1 pc (420 ml)
Part Number
4040440
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 236.48

PENETRANT_LUBRICATION SPRAYS 1 Piece(s) Same day 1 pc (420 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Penetrability
  • Body / Option
    Main Body
  • Operating Temperature Range
    -20~120℃
  • Trusco Code
    366-4147
  • Mass(g)
    365
  • Color
    Reddish brown
  • Use
    For automobile and machine parts rustproofing, penetration, and lubrication.
  • The condition after spraying
    Liquid
  • Main Components
    Mineral Oil
  • Amount Of Content
    1 pc (420 ml)

Product Description

[Features]
· With degassing cap.
· It is a water-substitute anti-corrosive oil base that's excellent in anti-rust and anti-moisture properties.
· Excellent permeability and is ideal for removing, attaching, and disassembling joints of rusted machines and prevention of squeaking of shutter doors, etc.
· Excellent cost performance and a cap with a built-in gas vent that enables safe removal of residual gases.
[Applications]
· For rustproofing, permeation, and lubrication of automobiles and machine parts.

Specifications of 4040440

  • Type
    Spray
  • Function
    Penetrability
  • Body / Option
    Main Body
  • Operating Temperature Range
    -20~120℃
  • Trusco Code
    366-4147
  • Mass(g)
    365
  • Color
    Reddish brown
  • Use
    For automobile and machine parts rustproofing, penetration, and lubrication.
  • The condition after spraying
    Liquid
  • Main Components
    Mineral Oil
  • Amount Of Content
    1 pc (420 ml)
Part Number
4040440
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 236.48

PENETRANT_LUBRICATION SPRAYS 1 Piece(s) Same day 1 pc (420 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1