1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

TRUSCO NAKAYAMA, Nozzle for Air Duster TD-18-BNL Increase (Part Number)

AIR DUSTER NOZZLES

TRUSCO NAKAYAMA, Nozzle for Air Duster TD-18-BNL Increase
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 898.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Air in the atmosphere is suctioned in and comes out amplified to about 3.8 times the air volume.
· Anodized finish is strong against rust.

Features

●Colors can be managed by the color of the nozzle for each place of use such as the working place of the factory.
●Inhalation of air in the atmosphere, approximately 4 times the air volume can be obtained.

Specification

●Color:Silver
●Nozzle Length(mm):75
●Nozzle Opening Diameter(mm):16
●SPQ(piece):20
Part Number
TD-18-BNL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 898.00

AIR DUSTER NOZZLES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Nozzle Length(mm) 75 Nozzle Diameter(mm) 16
Nozzle Mounting Port G1/8 Mass 54g Trusco Code 2​8​4​-​3​8​0​3
Features Air in the atmosphere is suctioned in and comes out amplified to about 3.8 times the air volume.

Please check the type/dimensions/specifications of the part TD-18-BNL in the TRUSCO NAKAYAMA, Nozzle for Air Duster TD-18-BNL Increase series.