1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Curved Nozzle for Air Duster (Part Number)

AIR DUSTER NOZZLES

Curved Nozzle for Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 202.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Suitable for dust work in hard-to-reach areas such as back of machinery.
[Applications]
· Nozzle for air dusters.

Features

●Suitable for dust work in a deep place such as the back of a machine.

Specification

●Nozzle Length(mm):145
●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
●SPQ(piece):10
Part Number
TD-18-MN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 202.00

AIR DUSTER NOZZLES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Nozzle Length(mm) 145 Nozzle Diameter(mm) 2
Nozzle Mounting Port G1/8 Mass 24g Trusco Code 228-0698
Features Suitable for dust work in hard-to-reach areas such as back of machinery.

Please check the type/dimensions/specifications of the part TD-18-MN in the Curved Nozzle for Air Duster series.