1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Duster Nozzle High Rigidity Type (Part Number)

Air Duster Nozzle High Rigidity Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 277.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Replaceable to suit the application.
· The outer diameter is thick (9 mm), and provides high rigidity.
[Applications]
· General dust work.

Part Number
TD-18-1ND
TD-18-2ND
TD-18-3ND
TD-18-5ND
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Mass Trusco Code

฿ 277.00

AIRDUSTERSWITHCOILHOSE 1 Piece(s) 1 Day(s) 10060g381-8187

฿ 405.74

AIRDUSTERSWITHCOILHOSE 1 Piece(s) Same day 20080g381-8195

฿ 742.84

AIRDUSTERSWITHCOILHOSE 1 Piece(s) 12 Day(s) 300108g381-8209

฿ 1,141.16

AIRDUSTERSWITHCOILHOSE 1 Piece(s) Same day 500168g381-8217

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Nozzle Diameter(mm) 2 Nozzle Mounting Port G1/8
Features It is possible to replace according to the application. The outer diameter is thick (9 mm), and provides high rigidity.