1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air duster button type, long nozzle (Part Number)

Air duster button type, long nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 492.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a streamlined shape to fit the hand.
[Applications]
· General dust work.

Features

●We adopt a streamlined body that fits hands.

Usage

●General Dust Work.

Specification

●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
●SPQ(piece):10
●Max Working Pressure: 1MPa
Part Number
TD-10B
TD-10B-1
TD-10B-2
TD-10B-3
TD-10B-5
TD-30B
TD-30B-1
TD-30B-2
TD-30B-3
TD-30B-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Details Type Air Mounting Port Overall Length
(mm)
Mass Trusco Code

฿ 492.00

AIR DUSTERS 1 Piece(s) 1 Day(s) 24Button Type, Nipple TypeG1/4124.5200g365-4664

฿ 622.00

AIR DUSTERS 1 Piece(s) 1 Day(s) 100Button Type, Long Nozzle, Nipple TypeG1/4200.5225g365-4672

฿ 690.00

AIR DUSTERS 1 Piece(s) 12 Day(s) 200Button Type, Long Nozzle, Nipple TypeG1/4312220g365-4681

฿ 809.00

AIR DUSTERS 1 Piece(s) 1 Day(s) 300Button Type, Long Nozzle, Nipple TypeG1/4412230g365-4699

฿ 1,019.00

AIR DUSTERS 1 Piece(s) 1 Day(s) 500Button Type, Long Nozzle, Nipple TypeG1/4607250g365-4702

฿ 506.00

AIR DUSTERS 1 Piece(s) 1 Day(s) 24Button Type, Plug Type1/4 Plug124.5200g365-4711

฿ 640.00

AIR DUSTERS 1 Piece(s) Same day 100Button Type, Long Nozzle, Plug Type1/4 Plug200.5225g365-4729

฿ 705.00

AIR DUSTERS 1 Piece(s) 12 Day(s) 200Button Type, Long Nozzle, Plug Type1/4 Plug312220g365-4737

฿ 829.00

AIR DUSTERS 1 Piece(s) 1 Day(s) 300Button Type, Long Nozzle, Plug Type1/4 Plug412225g365-4745

฿ 1,032.00

AIR DUSTERS 1 Piece(s) 1 Day(s) 500Button Type, Long Nozzle, Plug Type1/4 Plug607250g365-4753

Loading...

  1. 1

Basic Information

Product Type Air Duster (Aluminum Body) Max Operating Pressure(Mpa) 1 Nozzle Diameter(mm) 2
Nozzle Mounting Port G1/8 Features Uses a streamlined shape to fit the hand. Application For general dust work.