(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Lever operation for easy speed control.
· Further tightening can be performed as it is since the product has a ratchet mechanism.
[Applications]
· For work in locations that are not easy to reach by hand for repairs on small engines (water pumps, radiators, air-conditioning removal and installation, etc.).
Capacity Bolt Diameter(φ/mm) | 10 | Operating Air Pressure(Mpa) | 0.62 | Socket Plug Angle(mm) | 12.7 |
---|---|---|---|---|---|
Max. Tightening Torque(N▪m) | 30 | Number of load-free rotations(rpm) | 160 | Air Consumption Amount(m³/min) | 0.3 |
Ventilation | Forward | Hose Mounting Port | Rc1/4 | Overall Length(mm) | 260 |
Trusco Code | 288-0032 | Mass(g) | 1220 | Application | For work in locations that are not easy to reach by hand for repairs on small engines (water pumps, radiators, air-conditioning removal and installation, etc.). |
Please check the type/dimensions/specifications of the part TAT-1164 in the Air Ratchet Wrench series.
How can we improve?
How can we improve?