1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Mini Ratchet Wrench (360° Swing Type) (Part Number)

AIR IMPACT WRENCHES

Air Mini Ratchet Wrench (360° Swing Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,519.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The head rotates 360°. Optimum for working in narrow spaces (positioning is possible by 90°).
· Palm-sized, making it great for working in tight spaces.
[Applications]
· For working in hard-to-reach places like automobile engine compartments.

Features

●The head rotates freely through 360° and positioning is possible every 90°. Optimum for work in narrow places.
●The size of the palm is optimum for work in a small place.

Usage

●For work in places where hands are difficult to enter, such as the engine room of an automobile.

Specification

●Capacity Bolt Diameter(mm):8
●Socket Input Drive(mm):9.5
●Max Tightening Torque(N・m):20
●No Load Speed(min-1):310
●Air Consumption(m3/min):0.2
●Hose Mounting Port:NPT1/4
●Exhaust:Back
●Total Length(mm):125
●Working Air Pressure: 0.62MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
TAT-7742
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,519.00

AIR IMPACT WRENCHES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Capacity Bolt Diameter(φ/mm) 8 Operating Air Pressure(Mpa) 0.62 Socket Plug Angle(mm) 9.5
Max. Tightening Torque(N▪m) 20 Number of load-free rotations(rpm) 310 Air Consumption Amount(m³/min) 0.2
Ventilation Rear Hose Mounting Port NPT1/4 Overall Length(mm) 125
Trusco Code 329-3441 Mass(g) 480 Application For working in hard-to-reach places like automobile engine compartments
Features 1 360° Freely Rotating Head (Possible to Position at Each 90° Angle) Features 2 Palm-sized making it great for working in tight spaces Notes Torque values change depending on the tightening torque reference values and conditions

Please check the type/dimensions/specifications of the part TAT-7742 in the Air Mini Ratchet Wrench (360° Swing Type) series.