1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Tapper (Part Number)

Air Tapper
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,009.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

[Features]
·It is a tool for tapping work.
·The double button type makes it easy to switch between left and right rotation.
[Applications]
·For tap processing work of metal and woodwork.

Product features and specifications

Basic specifications and features of the product

Double button type
Air Tapping Tool specification 1

You can switch between left and right rotation just by operating your finger while holding the handwheel.

Push-pull mechanism
Air Tapping Tool specification 2
Air Tapping Tool specification 3

UT-60-07/UT-60-04
Fine adjustment of the rotational speed can be done with this control valve.

Standard table

Air Tapping Tool standard table

* Data when no load is applied with air pressure 0.6 MPa (Gauge).

Part Number
UT-60-04
UT-60-07
UT-60S-07
UT-66B-07SALE
UT-66B-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChuck capacity
(mm)
Drilling Capacity
(mm)
Operating Air Pressure
(Mpa)
Number of load-free rotations
(min-1)
Total Length
(mm)
Air Consumption
(m3/min)
Trusco Code Mass
(g)

฿ 24,528.01

SHI MEASURING TOOL 1 Piece(s) 40 Day(s) 88-400 (forward rotation), 750 (Reversal rotation)Approx. 2440.55-Approx. 1,800

฿ 24,451.43

SHI MEASURING TOOL 1 Piece(s) 6 Day(s) 88-680 (forward rotation), 1,300 (Reversal rotation)Approx. 2440.55-Approx. 1,800

฿ 24,528.01

SHI MEASURING TOOL 1 Piece(s) 40 Day(s) 88-680 (forward rotation), 1,300 (Reversal rotation)Approx. 3160.55-Approx. 1,650

฿ 23,840.13

฿ 16,983.71

AIR TAPPERS 1 Piece(s) 1 Day(s) 880.68001960.4211-61031420

฿ 20,009.37

SHI MEASURING TOOL 1 Piece(s) 6 Day(s) 6.56.5-1500Approx. 1830.4-Approx. 1,320

Loading...

  1. 1
 

Basic Information

Product Type Air Tappers Turning Mechanism Forward-reverse Rotation Hose Take-in Port Rc1/4
Exhaust Side