(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A lighter, smaller size than electric drills of the same performance capabilities.
[Applications]
· Equipped with forward/reverse rotation function, and also suitable for drilling wood. With screwdriver bit, it can also remove and insert screws.
Part Number |
---|
SP-1513AH |
SPD-51AH |
SPD-52 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Chuck capacity (mm) | Drilling Capacity (mm) | Total Length (mm) | Air Consumption (m3/min) | Number of No-load Revolutions (rpm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,494.49 ฿ 13,730.63 | SPR AIR DRILLS | 1 Piece(s) | 10 Day(s) | 13 | 13 | 222 | 0.3 | 220 | 390-0916 | 1500 | ||
฿ 12,005.27 | SPR AIR DRILLS | 1 Piece(s) | 1 Day(s) | 10 | 10 | 208 | 0.4 | 1800 | 238-8944 | 1190 | ||
฿ 10,623.67 | SPR AIR DRILLS | 1 Piece(s) | 14 Day(s) | 10 | 10 | 195 | 0.4 | 2200 | 238-8952 | 1230 |
Loading...
Product Type | Air Drills | Turning Mechanism | Forward-reverse Rotation | Operating Air Pressure(Mpa) | 0.62 |
---|---|---|---|---|---|
Details Model | With forward and reverse direction turning mechanism | Hose Take-in Port | NPT1/4 | Exhaust | Rear |
Use | General hole drilling work. |
How can we improve?
How can we improve?