(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ballpoint Hex T-Handle, Single Item-Sold Separately (Standard mm) (BT3MM)

Ballpoint Hex T-Handle, Single Item-Sold Separately (Standard mm) (BT3MM)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
BT2MM
BT2.5MM
BT3MM
BT4MM
BT5MM
BT6MM
BT8MM
BT10MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Handle dimensions (H dimension) * T type only
(mm)
Shaft Length *T-Type Only
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote Standard Type 2 151 80 135

฿ 710.00

HAND TOOL 1 Piece(s) Available 51 Day(s) Standard Type 2.5 172 80 157

฿ 420.24

BON HAND TOOL 1 Piece(s) 3 Day(s) Standard Type 3 197 80 181

฿ 695.00

BON HAND TOOL 1 Piece(s) 12 Day(s) Ball Point 4 221 80 205

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote Ball Point 5 246 105 230

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote Ball Point 6 265 105 250

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote Ball Point 8 286 132 265

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote Ball Point 10 310 132 285

Basic Specifications

  • Type
    T Shape
  • Single Product/Set Classification
    Single Item
  • Material
    Protanium Special Alloy
  • Surface Processing
    Proguard Processing

Product Description

The steel handle and shaft blade are welded, so torque can be applied firmly.

[Features]
· Handle and blade are welded and do not come apart.
· The ergonomic design of the uniquely shaped handle is constructed with both ends lowered to fit the hand.
· The weight of the iron handle creates a flywheel effect that allows screws to be turned with minimal force.
· The shape of a T-handle tends to apply excessive torque.
· As small ballpoints are easily damaged, 2, 2.5, 3 mm, 3/32, 7/64 ,1/8, 9/64" are ordinary hexagons

Part Number
BT2MM
BT2.5MM
BT3MM
BT4MM
BT5MM
BT6MM
BT8MM
BT10MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Handle dimensions (H dimension) * T type only
(mm)
Shaft Length *T-Type Only
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote Standard Type 2 151 80 135

฿ 710.00

HAND TOOL 1 Piece(s) Available 51 Day(s) Standard Type 2.5 172 80 157

฿ 420.24

BON HAND TOOL 1 Piece(s) 3 Day(s) Standard Type 3 197 80 181

฿ 695.00

BON HAND TOOL 1 Piece(s) 12 Day(s) Ball Point 4 221 80 205

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote Ball Point 5 246 105 230

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote Ball Point 6 265 105 250

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote Ball Point 8 286 132 265

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote Ball Point 10 310 132 285

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1