- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Pro Hold® Set of 6 Pieces (Screwdriver with Screw-Gripping Function) Set
Specifications of PBSX6M
-
- Standards for Tip Shape
- Ball Point
-
- Shaft Length L (mm)
- 69 ~ 111
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Angle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry
- 1.5 ~ 5
-
- Standard
- mm
-
- Set Content
- 1.5、2、2.5、3、4、5mm
-
- Tip Type
- Ballpoint
-
- Surface Processing
- Proguard Processing
-
- Supplement
- Pro Hold can be used with precision equipment as well as it is non-magnetic.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 999,999,999.00
|
BON HAND TOOL
|
1 Piece(s)
|
|
Quote
|
Basic Specifications
-
- Standards for Tip Shape
- Ball Point
-
- Shaft Length L (mm)
- 72 / 69 / 81 / 94 / 111
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Angle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry
- 2 / 3 / 4 / 5 / 1.5 / 2.5
-
- Standard
- mm
-
- Set Content
- 1.5、2、2.5、3、4、5mm
-
- Tip Type
- Ballpoint
-
- Surface Processing
- Proguard Processing
-
- Supplement
- Pro Hold can be used with precision equipment as well as it is non-magnetic.
Product Description
The ballpoint part is equipped with screw grasping function and the screwdriver has a comfortable grip that is easy to grasp.
[Features]
· An original nylon resin part embedded into the ballpoint side walls securely catches screws.
· Can be used for any type of screw.
· Also supports the use of stainless steel and plastic screws.
· The special nylon resin used for the Pro Hold is made to withstand attachment/removal tests of thousands oftimes in a prescribed method.
· Although it is equipped with the Pro Hold function, the wrench can be tilted.
· Nonmagnetic in order to be suitable for precision equipment.
· The bolt can be fixed to the wrench using the Pro Hold function
Specifications of PBSX6M
-
- Standards for Tip Shape
- Ball Point
-
- Shaft Length L (mm)
- 69 ~ 111
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Angle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry
- 1.5 ~ 5
-
- Standard
- mm
-
- Set Content
- 1.5、2、2.5、3、4、5mm
-
- Tip Type
- Ballpoint
-
- Surface Processing
- Proguard Processing
-
- Supplement
- Pro Hold can be used with precision equipment as well as it is non-magnetic.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 999,999,999.00
|
BON HAND TOOL
|
1 Piece(s)
|
|
Quote
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?