(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ballpoint Screwdriver, Imperial, 8 Piece Set (BSX8)

Ballpoint Screwdriver, Imperial, 8 Piece Set (BSX8)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
BSX8
BSX8S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Set Content

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 74 ~ 143 1/4 / 1/8 / 3/16 / 5/16 / 5/32 / 7/32 / 7/64 / 9/64 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16 Inch

฿ 2,463.00

BON HAND TOOL 1 Piece(s) 12 Day(s) 61 ~ 93 0.05 / 1/8 / 1/16 / 3/32 / 5/32 / 5/64 / 7/64 / 9/64 0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32 inches

Basic Specifications

  • Standards for Tip Shape
    Ball Point
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Standard
    Inch
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing

Product Description

The comfort grip is easy to hold, and allows maximum torque to be applied with minimal force.

[Features]
· Grips designed based on ergonomics are easy to grip and can produce maximum torque with small force.
· The grip is designed to prevent tumbling even when tilted to a maximum of 15 degrees.
· The surface of the grip uses a material that is slip resistant, even when hands are coated in water and oil.
· The developed ball point has a shape that makes it difficult for the wrench and screw to slip even when tilted at 25°

Part Number
BSX8
BSX8S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Set Content

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 74 ~ 143 1/4 / 1/8 / 3/16 / 5/16 / 5/32 / 7/32 / 7/64 / 9/64 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16 Inch

฿ 2,463.00

BON HAND TOOL 1 Piece(s) 12 Day(s) 61 ~ 93 0.05 / 1/8 / 1/16 / 3/32 / 5/32 / 5/64 / 7/64 / 9/64 0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32 inches

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1