(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ball End Screwdriver, Black Oxide Coating, Single Item

Ball End Screwdriver, Black Oxide Coating, Single Item

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 242.39 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
BS1/2
BS1/4
BS1/8
BS1/16
BS3/8
BS3/32
BS5/16
BS5/32
BS5/64
BS7/16
BS7/32
BS7/64
BS9/64
BS.050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Total Length
(mm)
Grip Diameter
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 216 1/2 341 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 120 1/4 240 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 82 1/8 170 23

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 64 1/16 118 11

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 165 3/8 186 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 73 3/32 134 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 143 5/16 263 33

฿ 242.39

BON HAND TOOL 1 Piece(s) 3 Day(s) 93 5/32 200 28

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 67 5/64 121 11

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 189 7/16 314 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 108 7/32 228 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 74 7/64 135 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 84 9/64 172 23

฿ 246.64

BON HAND TOOL 1 Piece(s) 31 Day(s) 61 0.05 105 8

Basic Specifications

  • Standards for Tip Shape
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Standard
    Inch
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing

Product Description

Ball end screwdrivers that can turn bolts even at a 25 degree angle.
[Features]
· The ball end can be continuously turned without damaging the wrench or bolt even at an angle of 25 degrees.
· The ergonomically designed grip is easy to hold and can create maximum torque with little force.
· Grip is designed so that it does not roll even at a maximum inclination of 15 degrees.
· The surface of the grip uses a material that is not slippery even when the user's hands are dirty with water or oil.
· The developed ball end has a shape that makesithard for a wrench and screw to idle even when used at a 25 degree angle.
[Application]
· Used for tightening hex bolts and nuts.

Part Number
BS1/2
BS1/4
BS1/8
BS1/16
BS3/8
BS3/32
BS5/16
BS5/32
BS5/64
BS7/16
BS7/32
BS7/64
BS9/64
BS.050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Total Length
(mm)
Grip Diameter
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 216 1/2 341 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 120 1/4 240 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 82 1/8 170 23

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 64 1/16 118 11

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 165 3/8 186 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 73 3/32 134 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 143 5/16 263 33

฿ 242.39

BON HAND TOOL 1 Piece(s) 3 Day(s) 93 5/32 200 28

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 67 5/64 121 11

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 189 7/16 314 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 108 7/32 228 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 74 7/64 135 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 84 9/64 172 23

฿ 246.64

BON HAND TOOL 1 Piece(s) 31 Day(s) 61 0.05 105 8

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1