(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ballpoint Screwdriver Set

Ballpoint Screwdriver Set

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of BSX9M

  • Standards for Tip Shape
    Ball Point
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry
    1.5 ~ 10
  • Standard
    mm
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10mm
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
Part Number
BSX9M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,104.77

BON HAND TOOL 1 Piece(s) 14 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Ball Point
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry
    2 / 3 / 4 / 5 / 1.5 / 2.5 / 6 / 8 / 10
  • Standard
    mm
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10mm
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing

Product Description

The comfort grip is easy to hold, and allows maximum torque to be applied with minimal force.

[Features]
· Grips designed based on ergonomics are easy to grip and can produce maximum torque with small force.
· The grip is designed to prevent tumbling even when tilted to a maximum of 15 degrees.
· The surface of the grip uses a material that is slip resistant, even when hands are coated in water and oil.
· The developed ball point has a shape that makes itdifficultforthewrench and screw to slip even when tilted at 25°

Specifications of BSX9M

  • Standards for Tip Shape
    Ball Point
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry
    1.5 ~ 10
  • Standard
    mm
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10mm
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
Part Number
BSX9M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,104.77

BON HAND TOOL 1 Piece(s) 14 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications