(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Set of ProHold (L-Wrench With Thread Grabbing Function) (Standard: Inch) (PBLX10)

Set of ProHold (L-Wrench With Thread Grabbing Function) (Standard: Inch) (PBLX10)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
PBLX10
PBLX13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(Inch)
Set Content

฿ 2,430.00

BON HAND TOOL 1 Piece(s) 3 Day(s) 1/4 / 1/8 / 1/16 / 3/16 / 3/32 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4 inch

฿ 4,508.00

BON HAND TOOL 1 Piece(s) 14 Day(s) 0.05 / 1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64 0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8 inches

Basic Specifications

Product Description

Wrench with function to hold hexagon screws.
[Features]
· Special nylon resin embedded on the side of the ball end firmly holds the screws.
· For any type of the screw. Applicable with stainless steel and plastic screws.
· Special nylon resin is built to withstand thousands of desorption tests.
· Can be used at an angle to the wrench.
· Suitable for the use of precision equipment since the product is non-magnetic.
· The bolt can be fixed to the wrench.
· Working well in narrow or deep places that are out of reach.
· Thereis no needto worry aboutthe ring coming off unlike the ring type. In addition, there is no fluctuation in the applied torque value.
· Smooth insertion into screws.
[Application]
· Used for small screws that are difficult to grasp and are easy to lose if dropped.
· Used for tightening screws in places where work is difficult such as high places and ceilings.

Part Number
PBLX10
PBLX13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(Inch)
Set Content

฿ 2,430.00

BON HAND TOOL 1 Piece(s) 3 Day(s) 1/4 / 1/8 / 1/16 / 3/16 / 3/32 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4 inch

฿ 4,508.00

BON HAND TOOL 1 Piece(s) 14 Day(s) 0.05 / 1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64 0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8 inches

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1